SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
WD_QA_CONFIG is shown in Table 10-75 and described in Table 10-76.
Return to Table 10-1.
Q&A watchdog configuration bits.
All bits are saved to EEPROM if used.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| WD_ANSW_GEN_CFG | WD_QA_POLY_CFG | WD_QA_POLY_SEED | |||||
| R/W-00b | R/W-00b | R/W-1010b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | WD_ANSW_GEN_CFG | R/W | 00b | WD answer generation configuration |
| 5-4 | WD_QA_POLY_CFG | R/W | 00b | WD Q&A polynomial configuration |
| 3-0 | WD_QA_POLY_SEED | R/W | 1010b | WD Q&A polynomial seed value loaded when device is in the RESET state |