SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
RSRT_CNTR is shown in Table 10-67 and described in Table 10-68.
Return to Table 10-1.
Restart mode counter set. Sets the number of times the device can enter restart mode which causes the device to transition to sleep mode once programmed counter value has been exceeded.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| RSRT_CNTR_SEL | RSVD | ||||||
| R/W-0100b | R-0000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RSRT_CNTR_SEL | R/W | 0100b | Selects the number of times the device can enter restart mode prior to device entering sleep mode, 1 to 15 times. Writing 0h here disables the restart counter. |
| 3-0 | RSVD | R | 0000b | Reserved |