SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
SW_ID_MASK4 is shown in Table 10-95 and described in Table 10-96.
Return to Table 10-1.
ID Mask 10:3 and Extended ID Mask 28:21 (Base ID)
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| ID_MASK_10:3__EXT_ID_MASK_28:21 | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | ID_MASK_10:3__EXT_ID_MASK_28:21 | R/W | 00h | ID Mask 10:3 and Extended ID Mask 28:21 (Base ID) |