SLLSFR8A September 2025 – October 2025 TCAN5102-Q1
ADVANCE INFORMATION
UART_BR_MSB is shown in Figure 7-86 and described in Table 7-127.
Return to the Summary Table.
The upper byte of the 16-bit divisor used for the baud clock
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DLH | |||||||
| R/WP-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | DLH | R/WP | 0h | The most significant byte of the 16-bit divisor used for baud rate generation. |