SLLSFR8A September 2025 – October 2025 TCAN5102-Q1
ADVANCE INFORMATION
PWM0_PULSE_STOP_RAMP[y] is shown in Figure 7-146 and described in Table 7-187.
Return to the Summary Table.
If configured for automatic stop-ramp, this is the number of generated PWM pulses from the starting pulse that the module will automatically set the stop ramp command. The lowest address is corresponds to the MSB of the counter.
Offset = 401Ch + (y * 4h); where y = 0h to 3h
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWM0_PULSE_STOP_RAMP | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | PWM0_PULSE_STOP_RAMP | R/W | 0h | Once the specified number of PWM pulses are generated, the stop-ramp is automatically started. This is only used if the PWM0_ACTION.AUTO_STOP bit is set. The lowest address is the MSB. |