SLLSFS6B September 2024 – October 2025
PRODMIX
When TIOL221 is connected to an IO-Link controller through a three or four wire interface (Figure 8-1), the controller can initiate communication and exchange data with a remote node with the TIOL221 IO-Link transceiver acting as a complete physical layer for the communication.