SLLSFS6B September 2024 – October 2025 TIOL221
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| CQ, DO DRIVER | ||||||||
| tPLH | Driver propagation delay, low-to-high transition | See Test Circuit for Driver Output Measurements and Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull and PNP configuration RSET = 10kΩ |
600 | 1200 | ns | |||
| tPHL | Driver propagation delay, high-to-low transition | See Test Circuit for Driver Output Measurements and Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull and NPN configuration RSET = 10kΩ |
600 | 1200 | ns | |||
| tP(skew) | Driver propagation delay skew. |tPLH - tPHL | | See Test Circuit for Driver Output Measurements See Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull configuration RSET = 10kΩ |
100 | ns | ||||
| tPZH | Driver enable delay high | See Test Circuit for Driver Output Measurements and Driver Enable/Disable Timing Diagrams RL = 2kΩ CL = 5nF Push-pull and PNP configuration only RSET = 10kΩ |
4 | µs | ||||
| tPZL | Driver enable delay low | See Test Circuit for Driver Output Measurements and Driver Enable/Disable Timing Diagrams RL = 2kΩ CL = 5nF Push-pull and NPN configuration only RSET = 10kΩ |
4 | µs | ||||
| tPHZ | Driver disable delay high | See Test Circuit for Driver Output Measurements and Driver Enable/Disable Timing Diagrams RL = 2kΩ CL = 5nF Push-pull and PNP configuration only RSET = 10kΩ |
4 | µs | ||||
| tPLZ | Driver disable delay low | See Test Circuit for Driver Output Measurements and Driver Enable/Disable Timing Diagrams RL = 2kΩ CL = 5nF Push-pull and NPN configuration only RSET = 10kΩ |
4 | µs | ||||
| tr | Driver output rise time | See Test Circuit for Driver Output Measurements and Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull and PNP configuration RSET = 10kΩ |
200 | 530 | 900 | ns | ||
| tf | Driver output fall time | See Test Circuit for Driver Output Measurements and Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull and NPN configuration RSET = 10kΩ |
200 | 480 | 900 | ns | ||
| |tr – tf| | Difference in rise and fall time | See Test Circuit for Driver Output Measurements and Driver Output Switching Waveforms RL = 2kΩ CL = 5nF Push-pull configuration only RSET = 10kΩ |
50 | ns | ||||
| tWU1 | Wake-up recognition begin | See Wake-up recognition timing diagram | 45 | 60 | 75 | µs | ||
| tWU2 | Wake-up recognition end | 85 | 100 | 145 | µs | |||
| tpWAKE | Wake-up output delay | 150 | µs | |||||
| tWUL | Wake output pulse duration on wake detection | 175 | 225 | 285 | µs | |||
| tSC | Current fault blanking time | See Wake-up recognition timing diagram | (SPI/PIN = low and 10kΩ <= RSETx <= 110kΩ) OR SPI/PIN=high and CQ_BL_TIME[1:0]=00b (CQ) OR DO_BL_TIME[1:0]=00b (DO) |
0.175 | 0.2 | ms | ||
| SPI/PIN=high and CQ_BL_TIME[1:0]=01b (CQ) OR DO_BL_TIME[1:0]=01b (DO) | 0.5 | ms | ||||||
| SPI/PIN=high and CQ_BL_TIME[1:0]=10b (CQ) OR DO_BL_TIME[1:0]=10b (DO) | 5 | ms | ||||||
(SPI/PIN = low and ILIM_ADJ floating) OR SPI/PIN=high and CQ_BL_TIME[1:0]=11b (CQ) OR DO_BL_TIME[1:0]=11b (DO) |
20 | µs | ||||||
| tAR | Auto retry time after current fault | Auto retry time after current fault | SPI/PIN = L OR SPI/PIN=H and CQ_RETRY_TIME=00b | 50 | ms | |||
| SPI/PIN=H and CQ_RETRY_TIME=01b | 100 | ms | ||||||
| SPI/PIN=H and CQ_RETRY_TIME=10b | 200 | ms | ||||||
| SPI/PIN=H and CQ_RETRY_TIME=11b | 500 | ms | ||||||
| t(UVLO) | CQ and DO re-enable delay after UVLO (1) | CQ and DO re-enable delay after UVLO (1) | SPI/PIN = L OR SPI/PIN=H and T_UVLO=1b0 | 0.1 | 0.25 | 1 | ms | |
| t(UVLO) | CQ and DO re-enable delay after UVLO (1) | CQ and DO re-enable delay after UVLO (1) | SPI/PIN = L OR SPI/PIN=H and T_UVLO=1b1 | 10 | 30 | 50 | ms | |
| CQ, DI RECEIVER | ||||||||
| tPLH_CQ, tPHL_CQ | CQ Receiver propagation delay | See Receiver Test Circuit Diagram and Receiver Timing Diagram CL=15pF | SPI/PIN=L OR SPI/PIN=H and CQ_RX_FILTER=1b0 | 0.2 | 0.36 | µs | ||
| SPI/PIN=H and CQ_RX_FILTER=1b1 | 1.15 | 1.6 | µs | |||||
| tPLH_DI, tPHL_DI | DI Receiver propagation delay | SPI/PIN=L OR SPI/PIN=H and DI_RX_FILTER=1b0 | 1 | 1.5 | µs | |||
| SPI/PIN=H and DI_RX_FILTER=1b1 | 1.8 | 2.7 | µs | |||||
| SPI Timing (CS, SCK, SDI, SDO/CUR_OK2) | ||||||||
| tINT_TOG | INT pin High/low time (when toggling) | COUT= 10pF | 100 | µs | ||||
| fSCK_BURST | Maximum SPI clock frequency | Burst mode | 10 | MHz | ||||
| tSCK | SCK period | 100 | ns | |||||
| tSCKH | SCK pulse-width high | 50 | ns | |||||
| tSCKL | SCK pulse-width low | 50 | ns | |||||
| fSCK | Maximum SPI clock frequency | Non-burst mode | 12.5 | MHz | ||||
| tSCK | SCK period | 80 | ns | |||||
| tSCKH | SCK pulse-width high | 40 | ns | |||||
| tSCKL | SCK pulse-width low | 40 | ns | |||||
| tCSS | CS falling edge to SCK rise time | 20 | ns | |||||
| tCSH | SCK rise to CS rise hold time | 40 | ns | |||||
| tDH | SDI hold time | 10 | ns | |||||
| tDS | SDI setup time | 25 | ns | |||||
| tDO | SDO data propagation delay | COUT= 10pF | 20 | ns | ||||
| tDORF | SDO rise and fall time | COUT= 10pF | 20 | ns | ||||
| tCSPW | Minimum CS pulse width (idle time between SPI transactons) | 10 | ns | |||||