SLLSFS6B September 2024 – October 2025
PRODMIX
| PIN NAME | PIN NUMBER | I/O1 | TYPE | DESCRIPTION | |
|---|---|---|---|---|---|
| VQFN | DSBGA | ||||
| CQ | 8 | A1 | I/O | High Voltage | IO-link signal data pin. |
| CS/PP | 1 | E1 | I | Digital | Chip select input pin in the SPI-mode. Push-pull mode selection input in pin-mode |
| DI | 12 | A5 | I | High Voltage | DI receiver Input. DI receiver output can be monitored at the RX2 pin. |
| DO | 11 | A4 | O | High Voltage | DO driver output. DO is the inverse logic level of the input at the TX2 pin. |
| EN1 | 3 | C2 | I | Low voltage Digital | CQ driver enable input signal from the local controller. Logic low sets the CQ output at Hi-Z. Weak internal pull-down. |
| EN2 | 19 | E5 | I | Low voltage Digital | DO driver enable input signal from the local controller. Logic low sets the DO output at Hi-Z. Weak internal pull-down. |
| ILIM_ADJ1 | 6 | B2 | I | Low voltage Analog | Input for the current limit adjustment for the CQ driver. Connect resistor RSET1 between ILIM_ADJ1 and LM. |
| ILIM_ADJ2 | 7 | B3 | I | Low voltage Analog | Input for the current limit adjustment for the DO driver. Connect resistor RSET2 between ILIM_ADJ2 and LM. |
| INT/NFLT1 | 20 | E4 | O | Low voltage Digital | Interrupt output, push-pull (SPI-mode) or fault indicator for CQ channel, open-drain (pin-mode) |
| LM | 10 | A3 | G | Ground | Ground. |
| LP | 9 | A2 | PI | High Voltage | Power supply input (24V typical) to the device. Connect 1µF capacitor to LM (ground) as close to the device as possible. |
| NC | -- | B5 | NC | No Connect | Not connected internally. |
| RX1 | 2 | D1 | O | Low voltage Digital | C/Q Receiver Logic Output. RX2 is the inverse logic level of the signal on the CQ input. |
| RX2 | 15 | C5 | O | Low voltage Digital | DI Receiver Logic Output. RX2 is the inverse logic level of the signal on the DI input. |
| SCK | 22 | E3 | I | Low voltage Digital | SPI clock input |
| SDI/NPN | 24 | E2 | I | Low voltage Digital | SPI serial data input (SPI-mode) Or NPN mode selector (pin-mode) |
| SDO/NFLT2 | 21 | D3 | O | Low voltage Digital | SPI serial data output, push-pull (SPI-mode) or fault inductor for DO channel, open-drain (pin-mode) |
| SPI/PIN | 23 | D2 | I | Low voltage Digital | SPI or pin-mode selection input. Drive this pin low for pin-mode operation. Drive this pin high for SPI-mode control. |
| TX1 | 4 | C1 | I | Low voltage Digital | CQ driver input data from local microcontroller. Weak internal pull-up. |
| TX2 | 17 | D5 | I | Low voltage Digital | DO driver input data from local microcontroller. Weak internal pull-up. |
| VOUT | 13 | B4 | PO | Low voltage | LDO regulator output. Output level determined by VSEL pin |
| VSEL | 16 | C4 | I | Low voltage |
|
| RESET | 14 | C3 | O | Low voltage | Reset output pin, open-drain, active low. The pin behaves as a reset pin to indicate UV on LP or VOUT. |
| V5IN | 5 | B1 | PI | Low voltage | (Optional) Connect this pin 5V supply input from external regulator to reduce the power dissipation from the internal regulator. Leave the pin floating if unused. |
| WU | 18 | D4 | O | Low voltage Digital | Wake-up indicator to the local microcontroller. Open-drain output, connect this pin via pull-up resistor to VOUT. |
| Thermal Pad | Thermal Pad | N/A | G | Ground | Connect the exposed thermal pad to ground (LM) for optimal thermal and electrical performance |