SLLSFS6B September 2024 – October 2025 TIOL221
PRODMIX
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | IEC 61000-4-2 ESD (Contact Discharge), LP, CQ, DO, DI and LM (1) (2) | ±8,000 | V |
| Electrostatic discharge | IEC 61000-4-5, 1.2µs/50µs Surge with 500 Ω in series, LP, CQ, DO, DI and LM (1) | ±1,200 | ||
| Electrostatic discharge | IEC 61000-4-4 EFT (Fast transient or burst), LP, CQ, DO, DI and LM (1) | ±4,000 | ||