SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
The lock detection current limit function provides a configurable threshold for limiting the current to prevent damage to the system. The MCF8329HS-Q1 continuously monitors the output of the current sense amplifier (CSA) through the ADC. If at any time, any phase current exceeds LOCK_ILIMIT for a time longer than tLCK_ILIMIT, a LOCK_ILIMIT event is recognized and action is taken according to LOCK_ILIMIT_MODE. The threshold is set through LOCK_ILIMIT and the tLCK_ILIMIT is set through LOCK_ILIMIT_DEG. LOCK_ILIMIT_MODE can be set to four different modes: LOCK_ILIMIT latched shutdown, LOCK_ILIMIT automatic retry, LOCK_ILIMIT report only and LOCK_ILIMIT disabled.