SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides configurable clock (internal oscillator) frequency to optimize between device operating current and maximum motor speed/PWM switching frequency. Table 6-10 shows the relationship between clock frequency, PWM switching frequency and maximum motor speed.
| PWM_FREQ_OUT | PWM Switching Frequency (kHz) | Maximum Motor Speed (Hz) | ||
|---|---|---|---|---|
| CLOCK_FREQUENCY = HIGH | CLOCK_FREQUENCY = MEDIUM | CLOCK_FREQUENCY = LOW | ||
| 0000b | 10 | 1200 | 1200 | 1000 |
| 0001b | 15 | 1800 | 1800 | 900 |
| 0010b | 20 | 2500 | 1200 | 1000 |
| 0011b | 25 | 1500 | 1500 | 1000 |
| 0100b | 30 | 1800 | 1800 | 1000 |
| 0101b | 35 | 2150 | 1450 | 1000 |
| 0110b | 40 | 2500 | 1600 | 1000 |
| 0111b | 45 | 1800 | 1800 | 1000 |
| 1000b | 50 | 2000 | 1500 | 1000 |
| 1001b | 55 | 2300 | 1700 | Not Applicable |
| 1010b | 60 | 2500 | 1500 | Not Applicable |
| 1011b | 65 | 2000 | 1600 | Not Applicable |
| 1100b | 70 | 2100 | 1750 | Not Applicable |
| 1101b | 75 | 2300 | 1500 | Not Applicable |
| 1110b | 80 | 2000 | 1600 | Not Applicable |
Clock frequency impacts the applied dead time configured by DIG_DEAD_TIME. Table 6-11 shows the applied dead time as a function of clock frequency.
| DIG_DEAD_TIME | Dead time (ns) | ||
|---|---|---|---|
| CLOCK_FREQUENCY = HIGH | CLOCK_FREQUENCY = MEDIUM | CLOCK_FREQUENCY = LOW | |
| 0000b | 0 | 0 | 0 |
| 0001b | 75 | 50 | 75 |
| 0010b | 150 | 100 | 110 |
| 0011b | 150 | 150 | 150 |
| 0100b | 225 | 200 | 225 |
| 0101b | 300 | 250 | 260 |
| 0110b | 300 | 300 | 300 |
| 0111b | 375 | 350 | 375 |
| 1000b | 450 | 400 | 450 |
| 1001b | 450 | 450 | 450 |
| 1010b | 525 | 500 | 520 |
| 1011b | 600 | 600 | 600 |
| 1100b | 750 | 700 | 750 |
| 1101b | 900 | 800 | 750 |
| 1110b | 1050 | 1000 | 750 |