SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
The MCF8329HS-Q1 supports an I2C serial communication interface that allows an external controller to send and receive data. This I2C interface lets the external controller configure the EEPROM and read detailed fault and motor state information. The I2C bus is a two-wire interface using the SCL and SDA pins which are described as follows: