SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides a configurable PVDD undervoltage protection. The PVDD level at which MCF8329HS-Q1 triggers the undervoltage fault is set by MIN_VM_MOTOR and the fault response to PVDD undervoltage is set by MIN_VM_MODE. If MIN_VM_MODE is set to 0b, PVDD undervoltage fault (at MIN_VM_MOTOR) is latched and the FETs are in Hi-Z until the fault condition is cleared by writing 1b to CLR_FLT bit. If MIN_VM_MODE is set to 1b, PVDD undervoltage fault (at MIN_VM_MOTOR) automatically clears and the device starts motor operation once PVDD > (MIN_VM_MOTOR + VOLTAGE_HYSTERESIS).