SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
For a wye-connected motor, the motor phase resistance refers to the resistance from the phase output to the center tap, RPH (denoted as RPH in Table 6-4). For a delta-connected motor, the motor phase resistance refers to the equivalent phase to center tap in the wye configuration in Table 6-4.
Figure 6-35 Motor ResistanceFor both the delta-connected and the wye-connected motor, the easy way to get the equivalent RPH is to measure the resistance between two phase terminals (RPH_PH), and then divide this value by two, RPH = ½ RPH_PH. In wye-connected motor, if user has access to center tap (CT), RPH can also be measured between center tap (CT) and phase terminal.
Configure the motor resistance (RPH) to a nearest value from Table 6-4.
| MOTOR_RES (HEX) | RPH (Ω) | MOTOR_RES (HEX) | RPH (Ω) | MOTOR_RES (HEX) | RPH (Ω) | MOTOR_RES (HEX) | RPH (Ω) |
|---|---|---|---|---|---|---|---|
| 0x00 | Reserved | 0x40 | 0.017 | 0x80 | 0.17 | 0xC0 | 1.7 |
| 0x01 | 0.001 | 0x41 | 0.0175 | 0x81 | 0.175 | 0xC1 | 1.75 |
| 0x02 | 0.0011 | 0x42 | 0.018 | 0x82 | 0.18 | 0xC2 | 1.8 |
| 0x03 | 0.0012 | 0x43 | 0.0185 | 0x83 | 0.185 | 0xC3 | 1.85 |
| 0x04 | 0.0013 | 0x44 | 0.019 | 0x84 | 0.19 | 0xC4 | 1.9 |
| 0x05 | 0.0014 | 0x45 | 0.0195 | 0x85 | 0.195 | 0xC5 | 1.95 |
| 0x06 | 0.0015 | 0x46 | 0.02 | 0x86 | 0.2 | 0xC6 | 2 |
| 0x07 | 0.0016 | 0x47 | 0.021 | 0x87 | 0.21 | 0xC7 | 2.1 |
| 0x08 | 0.0017 | 0x48 | 0.022 | 0x88 | 0.22 | 0xC8 | 2.2 |
| 0x09 | 0.0018 | 0x49 | 0.023 | 0x89 | 0.23 | 0xC9 | 2.3 |
| 0x0A | 0.0019 | 0x4A | 0.024 | 0x8A | 0.24 | 0xCA | 2.4 |
| 0x0B | 0.002 | 0x4B | 0.025 | 0x8B | 0.25 | 0xCB | 2.5 |
| 0x0C | 0.0021 | 0x4C | 0.026 | 0x8C | 0.26 | 0xCC | 2.6 |
| 0x0D | 0.0022 | 0x4D | 0.027 | 0x8D | 0.27 | 0xCD | 2.7 |
| 0x0E | 0.0023 | 0x4E | 0.028 | 0x8E | 0.28 | 0xCE | 2.8 |
| 0x0F | 0.0024 | 0x4F | 0.029 | 0x8F | 0.29 | 0xCF | 2.9 |
| 0x10 | 0.0025 | 0x50 | 0.03 | 0x90 | 0.3 | 0xD0 | 3 |
| 0x11 | 0.0026 | 0x51 | 0.031 | 0x91 | 0.31 | 0xD1 | 3.1 |
| 0x12 | 0.0027 | 0x52 | 0.032 | 0x92 | 0.32 | 0xD2 | 3.2 |
| 0x13 | 0.0028 | 0x53 | 0.033 | 0x93 | 0.33 | 0xD3 | 3.3 |
| 0x14 | 0.0029 | 0x54 | 0.034 | 0x94 | 0.34 | 0xD4 | 3.4 |
| 0x15 | 0.003 | 0x55 | 0.035 | 0x95 | 0.35 | 0xD5 | 3.5 |
| 0x16 | 0.0032 | 0x56 | 0.036 | 0x96 | 0.36 | 0xD6 | 3.6 |
| 0x17 | 0.0034 | 0x57 | 0.037 | 0x97 | 0.37 | 0xD7 | 3.7 |
| 0x18 | 0.0036 | 0x58 | 0.038 | 0x98 | 0.38 | 0xD8 | 3.8 |
| 0x19 | 0.0038 | 0x59 | 0.039 | 0x99 | 0.39 | 0xD9 | 3.9 |
| 0x1A | 0.004 | 0x5A | 0.04 | 0x9A | 0.4 | 0xDA | 4 |
| 0x1B | 0.0042 | 0x5B | 0.042 | 0x9B | 0.42 | 0xDB | 4.25 |
| 0x1C | 0.0044 | 0x5C | 0.044 | 0x9C | 0.44 | 0xDC | 4.5 |
| 0x1D | 0.0046 | 0x5D | 0.046 | 0x9D | 0.46 | 0xDD | 4.75 |
| 0x1E | 0.0048 | 0x5E | 0.048 | 0x9E | 0.48 | 0xDE | 5 |
| 0x1F | 0.005 | 0x5F | 0.05 | 0x9F | 0.5 | 0xDF | 5.25 |
| 0x20 | 0.0052 | 0x60 | 0.052 | 0xA0 | 0.52 | 0xE0 | 5.5 |
| 0x21 | 0.0054 | 0x61 | 0.054 | 0xA1 | 0.54 | 0xE1 | 5.75 |
| 0x22 | 0.0056 | 0x62 | 0.056 | 0xA2 | 0.56 | 0xE2 | 6 |
| 0x23 | 0.0058 | 0x63 | 0.058 | 0xA3 | 0.58 | 0xE3 | 6.25 |
| 0x24 | 0.006 | 0x64 | 0.06 | 0xA4 | 0.6 | 0xE4 | 6.5 |
| 0x25 | 0.0062 | 0x65 | 0.062 | 0xA5 | 0.62 | 0xE5 | 7 |
| 0x26 | 0.0064 | 0x66 | 0.064 | 0xA6 | 0.64 | 0xE6 | 7.5 |
| 0x27 | 0.0066 | 0x67 | 0.066 | 0xA7 | 0.66 | 0xE7 | 8 |
| 0x28 | 0.0068 | 0x68 | 0.068 | 0xA8 | 0.68 | 0xE8 | 8.5 |
| 0x29 | 0.007 | 0x69 | 0.07 | 0xA9 | 0.7 | 0xE9 | 9 |
| 0x2A | 0.0072 | 0x6A | 0.072 | 0xAA | 0.72 | 0xEA | 9.5 |
| 0x2B | 0.0074 | 0x6B | 0.074 | 0xAB | 0.74 | 0xEB | 10 |
| 0x2C | 0.0076 | 0x6C | 0.076 | 0xAC | 0.76 | 0xEC | 10.5 |
| 0x2D | 0.0078 | 0x6D | 0.078 | 0xAD | 0.78 | 0xED | 11 |
| 0x2E | 0.008 | 0x6E | 0.08 | 0xAE | 0.8 | 0xEE | 11.5 |
| 0x2F | 0.0085 | 0x6F | 0.085 | 0xAF | 0.82 | 0xEF | 12 |
| 0x30 | 0.009 | 0x70 | 0.09 | 0xB0 | 0.9 | 0xF0 | 12.5 |
| 0x31 | 0.0095 | 0x71 | 0.095 | 0xB1 | 0.95 | 0xF1 | 13 |
| 0x32 | 0.01 | 0x72 | 0.1 | 0xB2 | 1 | 0xF2 | 13.5 |
| 0x33 | 0.0105 | 0x73 | 0.105 | 0xB3 | 1.05 | 0xF3 | 14 |
| 0x34 | 0.011 | 0x74 | 0.11 | 0xB4 | 1.1 | 0xF4 | 14.5 |
| 0x35 | 0.0115 | 0x75 | 0.115 | 0xB5 | 1.15 | 0xF5 | 15 |
| 0x36 | 0.012 | 0x76 | 0.12 | 0xB6 | 1.2 | 0xF6 | 15.5 |
| 0x37 | 0.0125 | 0x77 | 0.125 | 0xB7 | 1.25 | 0xF7 | 16 |
| 0x38 | 0.013 | 0x78 | 0.13 | 0xB8 | 1.3 | 0xF8 | 16.5 |
| 0x39 | 0.0135 | 0x79 | 0.135 | 0xB9 | 1.35 | 0xF9 | 17 |
| 0x3A | 0.014 | 0x7A | 0.14 | 0xBA | 1.4 | 0xFA | 17.5 |
| 0x3B | 0.0145 | 0x7B | 0.145 | 0xBB | 1.45 | 0xFB | 18 |
| 0x3C | 0.015 | 0x7C | 0.15 | 0xBC | 1.5 | 0xFC | 18.5 |
| 0x3D | 0.0155 | 0x7D | 0.155 | 0xBD | 1.55 | 0xFD | 19 |
| 0x3E | 0.016 | 0x7E | 0.16 | 0xBE | 1.6 | 0xFE | 19.5 |
| 0x3F | 0.0165 | 0x7F | 0.165 | 0xBF | 1.65 | 0xFF | 20 |