SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
The MCF8329HS-Q1 provides digital dead time insertion between the high side and low side PWM signals, to prevent both external MOSFETs of each half-bridge from switching on at the same time. Digital dead time can be adjusted by configuring the EEPROM register DIG_DEAD_TIME.
The applied dead time depends on the internal clock frequency configured by CLOCK_FREQUENCY. Refer to Table 6-11 for more details.