SLLSFZ8B November 2025 – October 2026 MCF8329HS-Q1
PRODUCTION DATA
Table below lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
|---|---|---|
Supply voltage | VPVDD | 24V |
Motor peak current | IPEAK | 20A |
PWM Frequency | fPWM | 20kHz |
MOSFET VDS Slew Rate | SR | 120V/us |
MOSFET input gate capacitance | QG | 54 nC |
MOSFET input gate capacitance | QGD | 14nC |
Dead time | tdead | 200ns |
Overcurrent protection | IOCP | 30A |