SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. Hardware Connections Overview
  10. Connection Details
  11. MSP430FR2355 Microcontroller & User Interface
  12. LED Lights
  13. User-Configurable Settings
  14. Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

LED Lights

The MCF8316DEVM has 6 status LEDs implemented that provide the status of power supplies and functionalities of the evaluation module. By default, the VM LED and 3.3V Buck LEDs will light up when the board is powered. Table 6-1 shows LED descriptions including those that are on during power up in bold and Figure 6-1 shows the locations of the LEDs.

Table 6-1 Description of MCF8316DEVM LEDs
DesignatorNameColorDescription

D1

Buck Regulator

Green

Internal buck regulator is voltage output

D2

nFAULT

Red

Lights up when fault condition has occurred on MCF8316D

D3

ALARM

Red

Lights up when alarm condition has occurred on MCF8316D

D4

VM

Green

Motor power is supplied to the board

D5

MSP_LED1

Red

Used for UART or debugging

D6

MSP_LED2

Red

Used for UART or debugging
MCF8316DEVM MCF8316DEVM LED LocationsFigure 6-1 MCF8316DEVM LED Locations