SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2 Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. 3 Hardware Connections Overview
  10. 4 Connection Details
  11. 5 MSP430FR2355 Microcontroller & User Interface
  12. 6 LED Lights
  13. 7 User-Configurable Settings
  14. 8 Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Hardware Connections Overview

Figure 3-1 shows the major blocks of MCF8316D evaluation module. The MCF8316DEVM is designed for an input supply from 4.5V to 35V. The MCF8316D includes three integrated half-bridges and implements a sensorless FOC algorithm to spin a motor with up to 8A peak current. It also integrates an adjustable buck regulator. For interfacing with the GUI, the MCF8316DEVM has an onboard FTDI chip and MSP430FR2355.

MCF8316DEVM MCF8316DEVM Major Hardware BlocksFigure 3-1 MCF8316DEVM Major Hardware Blocks