SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2 Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. 3 Hardware Connections Overview
  10. 4 Connection Details
  11. 5 MSP430FR2355 Microcontroller & User Interface
  12. 6 LED Lights
  13. 7 User-Configurable Settings
  14. 8 Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Description

The MCF8316DEVM enables users to evaluate the performance of the MCF8316D motor driver. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication into either control signals or I2C formatted data, which is sent to the MCF8316. There are many user-selectable jumpers, resistors, connectors, and test points to assist with evaluating the many features of the MCF8316 IC and the configurable device-specific settings.