SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2 Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. 3 Hardware Connections Overview
  10. 4 Connection Details
  11. 5 MSP430FR2355 Microcontroller & User Interface
  12. 6 LED Lights
  13. 7 User-Configurable Settings
  14. 8 Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Device Information

The MCF8316D is a 4.5V to 35V, 8A peak integrated three-phase gate driver IC with code-free sensorless field oriented control (FOC) for motor drive applications. It provides three accurately trimmed and temperature compensated half-bridge MOSFETS, gate drivers, charge pump, thre current sense amplifiers, a linear regulator for the external load and an adjustable buck regulator.

The internal sensorless FOC algorithm register configuration can be stored in non-volatile EEPROM enabling the device to operate stand-alone once the algorithm has been configured. The device can receive a speed command through a PWM input, analog voltage, variable frequency square wave, or I2C command. There are a large number of protection features integrated into the MCF8316, intended to protect the device, motor, and system against fault events.

Part NumberFirmware Version
MCF8316D1VRGFRD