SLLU393 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2 Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
  9. 3 Hardware Connections Overview
  10. 4 Connection Details
  11. 5 MSP430FR2355 Microcontroller & User Interface
  12. 6 LED Lights
  13. 7 User-Configurable Settings
  14. 8 Software
    1. 8.1 Firmware and GUI Application
    2. 8.2 Downloading and running Motor Studio
    3. 8.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 8.4 Using eZ-FET to Program the Onboard MSP430FR2355
  15. 9 Hardware Design Files
    1. 9.1 Schematics
    2. 9.2 PCB Layouts
    3. 9.3 Bill of Materials (BOM)
  16. 10Additional Information
    1.     Trademarks
  17. 11Revision History

Hardware Setup

The hardware required to run the motor is the MCF8316DEVM, a Micro-USB cable, and a power supply with a DC output from 4.5V to 35V. Follow these steps to start up the MCF8316DEVM:

  1. Connect the DC power supply to header J7. Connect to VBAT and PGND to apply reverse polarity protection and the pi filter to the EVM. Otherwise, connect to VM and PGND to bypass the reverse polarity protection and pi filter.
  2. Apply user configurable jumper settings. See Section 7 section for more information.
  3. Flash program into the MCU as described in Section 5. Launch the GUI in GUI Composer and disconnect the 4-pin JTAG connections.
  4. Connect a Micro-USB cable to the MCF8316DEVM and computer.
  5. Turn on the power supply and power up the PCB.

If using the MCF8316DEVM with an external microcontroller, remove all shunt jumpers from jumper bridge J6. Connect with external jumpers to the left side of the jumper bridge from the external MCU.