SLUAAR5 august   2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7741 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , UCC23513 , UCC5310 , UCC5320 , UCC5350 , UCC5390

 

  1.   1
  2.   Abstract
  3. 1Introduction of Key Terms in IEC60664
    1. 1.1 Clearance and Creepage
    2. 1.2 Insulation Type
    3. 1.3 Decisive Voltage Class and Extra-Low Voltage
    4. 1.4 Protection Class
    5. 1.5 Pollution Degree
    6. 1.6 Overvoltage Category
    7. 1.7 System Voltage
    8. 1.8 Working Voltage and Voltage Block
  4. 2Insulation Distance Definition
    1. 2.1 Clearance and Creepage Determining Process
    2. 2.2 Clearance and Creepage Determining Method Example
  5. 3Summary
  6. 4Reference

Summary

This document introduces the insulation design guide and example to meet the requirement coming from IEC60664-1 when designing a circuit board for motor drive application.