SLUAAR5 august   2023 ISO5451 , ISO5452 , ISO5851 , ISO5852S , ISO7741 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , UCC23513 , UCC5310 , UCC5320 , UCC5350 , UCC5390

 

  1.   1
  2.   Abstract
  3. 1Introduction of Key Terms in IEC60664
    1. 1.1 Clearance and Creepage
    2. 1.2 Insulation Type
    3. 1.3 Decisive Voltage Class and Extra-Low Voltage
    4. 1.4 Protection Class
    5. 1.5 Pollution Degree
    6. 1.6 Overvoltage Category
    7. 1.7 System Voltage
    8. 1.8 Working Voltage and Voltage Block
  4. 2Insulation Distance Definition
    1. 2.1 Clearance and Creepage Determining Process
    2. 2.2 Clearance and Creepage Determining Method Example
  5. 3Summary
  6. 4Reference

System Voltage

System voltage is the voltage used to determine insulation requirements and the product is intended to be used with. For example, 120 Vac, 240 Vac, 480 Vac, 690 Vac, can be single-phase or a multiphase source. The product must be labeled with this voltage. For single-phase systems, the rated voltage is the value between the two phases. For 3-phase systems, the rated voltage is dependent on the type of source transformer, “delta” or “wye”.

“delta” has the same phase-to-phase voltage as the phase to ground voltage. “wye” has a different phase to phase voltage then the phase to ground voltage. For products that are only designed for “center ground wye” source, the product must be labeled such as a rating 480_277Vac. For products designed for “delta” source, the product also works on a “wye” source and is label with just the voltage such as 480 Vac. The “delta” source can also be called “corner grounded” system.

Figure 1-5 shows these two types of power source.

GUID-20230818-SS0I-B9JK-W973-4XXN5BKXQZQM-low.svg Figure 1-5 Delta and WYE Type of Power Source