SLUAB29 April   2025 LM2005 , LM2103 , LM2104 , LM2105 , LM5104 , LM5105 , LM5106 , LM5108

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Key Features
    1. 2.1 Single Input Capability
    2. 2.2 Enable and Shutdown Input
    3. 2.3 Dead Time and Interlock
    4. 2.4 Integrated Bootstrap Diode
  6. 3Application Considerations
  7. 4Summary
    1. 4.1 Device Summary
  8. 5References

Integrated Bootstrap Diode

For half-bridge drivers, a floating bias supply referenced to the switch node is required to turn on the high-side transistor. This bias supply is typically created with a bootstrap circuit using a resistor, diode, and capacitor. For more information about the bootstrap circuit and component selection guidance, see Bootstrap Circuitry Selection for Half-Bridge Configurations. Gate drivers with an integrated bootstrap diode can simplify a driver design and save cost and board space by removing the need for external bootstrap diode and resistor components. Figure 2-6 shows an example of the LM2105 gate driver with an integrated bootstrap diode.

 LM2105 Block Diagram with
                    Integrated Bootstrap Diode Figure 2-6 LM2105 Block Diagram with Integrated Bootstrap Diode