SLUAB29 April   2025 LM2005 , LM2103 , LM2104 , LM2105 , LM5104 , LM5105 , LM5106 , LM5108

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Key Features
    1. 2.1 Single Input Capability
    2. 2.2 Enable and Shutdown Input
    3. 2.3 Dead Time and Interlock
    4. 2.4 Integrated Bootstrap Diode
  6. 3Application Considerations
  7. 4Summary
    1. 4.1 Device Summary
  8. 5References

Single Input Capability

In a half-bridge gate driver with independent inputs, a low-side input controls only the low-side transistor output and a high-side input controls only the high-side transistor output. A single input gate driver controls the two outputs with a single pin driven by a pulse width modulated (PWM) signal. When the PWM input signal is low, the low-side output is driven high and the high-side output is driven low. When the PWM input signal is high, the high-side output is driven high and the low-side output is driven low. This is shown in Figure 2-1.

 LM2104 Single Input
                    Half-Bridge Gate Driver Timing Diagram Figure 2-1 LM2104 Single Input Half-Bridge Gate Driver Timing Diagram

In applications using a microcontroller with a limited number of available PWM or general-purpose input/output (GPIO) pins, a gate driver with a single PWM input capability reduces the required number of controller outputs by half. This makes single input drivers especially helpful in multiphase applications. For example, a three-phase brushless DC motor (BLDC) system driven by three single input half-bridge drivers only uses three microcontroller PWM output pins instead of the six output pins that are required to control three gate drivers with independent inputs.

Using a microcontroller with fewer PWM outputs can save cost and board space. Single input gate drivers can also save on cost and board space by using only a single input filter if required to filter out input noise when compared to independent input devices that can require a filter for both the high-side and low-side inputs.

LM2104 Single Input Pin and Separate Shutdown Pin shows LM2104 with a single PWM input pin. If a gate driver has an independent high-side input and inverting low-side input, the two inputs can be bridged together and used as a single PWM input as shown in Figure 2-2 using LM2103.

 Using the Inverting and
                    Non-inverting Inputs as a Single Input Figure 2-2 Using the Inverting and Non-inverting Inputs as a Single Input