SLUAB29 April 2025 LM2005 , LM2103 , LM2104 , LM2105 , LM5104 , LM5105 , LM5106 , LM5108
| Features | LM5104 | LM5105 | LM5106 | LM5108 | LM2005 | LM2103 | LM2104 | LM2105 |
|---|---|---|---|---|---|---|---|---|
| Abs. Max Bootstrap Supply Voltage | 118V | 118V | 118V | 110V | 107V | 107V | 107V | 107V |
| Abs. Max Minimum HS Transient Voltage | -1V | -5V(1) | (1) | -7V (2) | -19.5V (2) | -19.5V (2) | -19.5V (2) | -19.5V (2) |
| Input Type | Single Input | Single Input | Single Input | Dual Inputs | Dual Independent Inputs | Inverting and Non-inverting Inputs | Single Input | Dual Independent Inputs |
| Dead Time or Interlock Protection | Adjustable Dead Time (90ns – 200ns); Adaptive Delay | Adjustable Dead Time (80ns – 570ns) | Adjustable Dead Time (86ns – 510ns) | Interlock | No | Fixed Dead Time (475ns) | Fixed Dead Time (475ns) | No |
| Integrated Bootstrap Diode | Yes | Yes | No | Yes | Yes | No | No | Yes |
| Package | 5 × 4mm SOIC 4 × 4mm WSON | 4 × 4mm WSON | 4 × 4mm WSON 3 × 3mm VSSOP | 3 × 3mm SON | 5 × 4mm SOIC 2 × 2mm WSON | 5 × 4mm SOIC | 5 × 4mm SOIC | 5 × 4mm SOIC 2 × 2mm WSON |
| Source/Sink Current | 1.6A/1.8A | 1.8A/1.6A | 1.2A/1.8A | 1.6A/2.6A | 0.5A/0.8A (2) | 0.5A/0.8A (2) | 0.5A/0.8A (2) | 0.5A/0.8A (2) |
| UVLO | 6.9V | 6.9V | 6.9V | 5V | 8.15V | 8.15V | 8.15V | 4.6V |
| Abs. Max VDD Voltage | 18V | 18V | 18V | 20V | 19.5V | 19.5V | 19.5V | 19.5V |
| Enable or Shutdown Input | No | Enable Input | Enable Input | Enable Input | No | No | Shutdown Input | No |