SLUAB29 April 2025 LM2005 , LM2103 , LM2104 , LM2105 , LM5104 , LM5105 , LM5106 , LM5108
There are many key features of gate driver devices that can offer significant benefits to the performance and design of an end application. Four of these features are single input capability, an enable or shutdown input, dead time and interlock, and an integrated bootstrap diode.