SLUAB29 April   2025 LM2005 , LM2103 , LM2104 , LM2105 , LM5104 , LM5105 , LM5106 , LM5108

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Key Features
    1. 2.1 Single Input Capability
    2. 2.2 Enable and Shutdown Input
    3. 2.3 Dead Time and Interlock
    4. 2.4 Integrated Bootstrap Diode
  6. 3Application Considerations
  7. 4Summary
    1. 4.1 Device Summary
  8. 5References

Summary

Table 4-1 includes gate driver specifications and features that are commonly considered when selecting the proper driver for an application as discussed in this application note. For complete details on the specifications and features of each driver, see the device data sheet.