SLUSF25A September 2025 – November 2025 UCC27834 , UCC27884
PRODUCTION DATA
Table 7-1 shows the reference design parameters for the example application: UCC278X4 for driving 200V MOSFETs in a high side-low side configuration.
| PARAMETER | VALUE | UNIT | |
|---|---|---|---|
| Power Transistor | BSC13DN30NSFD | - | |
| VDD | 15 | V | |
| Input signal amplitude | 3.3 | V | |
| Switching Frequency (fSW) | 100 | kHz | |
| DC Link Voltage (VHV) | 96 | V | |