SLUSF25A September 2025 – November 2025 UCC27834 , UCC27884
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PROPAGATION DELAYS | ||||||
| tDLFF | VLI falling to VLO falling | CLOAD = 0pF, from VINL of LI to 90% of LO falling | 29 | 45 | ns | |
| tDHFF | VHI falling to VHO falling | CLOAD = 0pF, from VINL of HI to 90% of HO falling | 29 | 45 | ns | |
| tDLRR | VLI rising to VLO rising | CLOAD = 0pF, from VINH of LI to 10% of LO rising | 29 | 45 | ns | |
| tDHRR | VHI rising to VHO rising | CLOAD = 0pF, from VINH of HI to 10% of HO rising | 29 | 45 | ns | |
| DELAY MATCHING | ||||||
| tMON | HI OFF, LI ON | TJ = 25°C, |tDHFF – tDLRR| | 5 | ns | ||
| tMON | HI OFF, LI ON | TJ = -40°C to 150°C, |tDHFF – tDLRR| | 5 | ns | ||
| tMOFF | LI OFF, HI ON | TJ = 25°C, |tDLFF – tDHRR| | 5 | ns | ||
| tMOFF | LI OFF, HI ON | TJ = -40°C to 150°C, |tDLFF – tDHRR| | 5 | ns | ||
| OUTPUT RISE AND FALL TIME | ||||||
| tR_LO | LO rise time | CLOAD = 1000pF, from 10% to 90% | 7.5 | ns | ||
| tR_HO | HO rise time | CLOAD = 1000pF, from 10% to 90% | 7.5 | ns | ||
| tF_LO | LO fall time | CLOAD = 1000pF, from 90% to 10% | 6.5 | ns | ||
| tF_HO | HO fall time | CLOAD = 1000pF, from 90% to 10% | 6.5 | ns | ||
| MISCELLANEOUS | ||||||
| tON | Minimum HI/LI ON pulse that changes output state | 0V to 5V input signal on HI & LI pins, CLOAD = 1nF | 11 | 20 | ns | |
| tOFF | Minimum HI/LI OFF pulse that changes output state | 5V to 0V input signal on HI & LI pins, CLOAD = 1nF | 11 | 20 | ns | |