Over operating free-air temperature range (unless otherwise
noted), all voltages are with respect to VSS (unless otherwise noted), currents are positive
into and negative out of the specified terminal.(1)
| PARAMETER |
MIN |
MAX |
UNIT |
| VHI, VLI |
Input
voltages on HI and LI(2) |
–0.3 |
23 |
V |
| VDD |
VDD
supply voltage |
–0.3 |
23 |
| VHB |
Voltage
on HB |
–0.3 |
230 |
| VHB–VHS |
Bootstrap supply voltage |
–0.3 |
23 |
| VHO |
Output voltage on HO |
DC |
HS–0.3 |
HB+0.3 |
V |
| Transient, less
than 100ns(3) |
HS–2 |
HB+0.3 |
| VLO |
Output voltage on LO |
DC |
–0.3 |
VDD+0.3 |
V |
| Transient, less
than 100ns(3) |
–2 |
VDD+0.3 |
| VHS |
Voltage on HS |
DC |
–18(4) |
230 |
V |
| Transient, less
than 100ns(3) |
–23(4) |
230 |
V |
| dVHS/dt |
Allowable offset supply voltage transient |
–100 |
100 |
V/ns |
| TJ |
Junction temperature |
–40 |
150 |
°C |
| Tstg |
Storage
temperature |
–65 |
150 |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The maximum voltage on the input pins is not restricted by the
voltage on the VDD pin.
(3) Values are verified by characterization on bench.
(4) At HB–HS = 15V.