SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
To protect the device from overcurrent and prevent excessive battery discharge current, the device detects if the current from the battery through the battery FET exceeds the IBAT_OCP threshold. If the BATOCP limit is reached, the battery discharge FET is turned off, and the device enters hiccup mode, re-enabling the BATFET tREC_SC (250ms) after being turned off by the overcurrent condition. If the overcurrent condition is triggered upon retry 4 to 7 consecutive times within a 2s window, the BATFET remains off until a valid VIN is connected (VIN is power good). If the overcurrent condition and hiccup operation occur while in supplement mode, where VIN is already present, VIN must be toggled for the BATFET to be enabled and for a new detection cycle to begin.