SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
At the beginning of each charge cycle mode (precharge or fast charge), the device starts the respective safety timer. If charging does not terminate before the safety timer, tMAXCHG, expires, or if the device does not exit precharge mode before tPRECHG expires, charging is disabled. The precharge safety timer, tPRECHG, is 25% of tMAXCHG. When a safety timer fault occurs, the STAT1 and STAT2 pins change state to indicate a non-recoverable fault. To clear the safety timer, toggle the CE pin or the input power.