SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
The BQ25185 is a linear battery charger IC optimized for small design size and low quiescent current to extend battery life. The device is available in a small leadless package with a thermal pad for heat dissipation. The device supports up to 1A charging and system loads up to 3.125A.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
|---|---|---|---|
| BQ25185 | DLH (WSON, 10) | 2.2mm × 2.0mm | 2.2mm × 2.0mm |
Simplified SchematicThe battery is charged using a standard Li-ion or LiFePO4 charging profile with three phases: precharge, constant current, and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is optimized for battery-to-battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The device integrates a single pushbutton input to reduce the total design footprint.