SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
System short protection is triggered when the following conditions are met: an adapter is connected, and the device turns on the input FET for 5ms and detects that the SYS pin is shorted (VSYS < VSYS_SHORT). In this scenario, the device turns off the input FET for 200μs and turns the input back on for 5ms to allow VSYS to rise above the VSYS_SHORT threshold. If, after 10 attempts, VSYS does not rise above the VSYS_SHORT threshold, the device disables both the input and BATFET paths and waits for adapter insertion before turning the paths on again. A 2s timer is implemented to refresh the retry counter. After 2s, the device checks again for a system short and repeats the 10 attempts if there is a system short.