SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
The VINDPM loop prevents the input voltage from collapsing to a level that can interrupt charging. The loop reduces the current drawn by the charger to maintain the input voltage above the VINDPM threshold (VINDPM).
During normal charging, if the input power source cannot support the programmed or default charging current and system load, the supply voltage decreases. When the supply drops to the VINDPM threshold, the input DPM current and voltage loops reduce the input current through the blocking FETs to prevent further drop of the supply voltage.
The VINDPM threshold is typically 300mV above VBAT. If the device is not operating in battery tracking VINDPM due to battery voltage, the input is regulated to 3.6V. Termination is disabled when VINDPM is active.