SLUSF65B October 2023 – August 2026 BQ25185
PRODUCTION DATA
The input current limit can be controlled by an external programmable resistor as indicated below.
The ILIM/VSET pin is checked under the following conditions:
If an open is detected on the ILIM/VSET pin, the device disables charging but continues to regulate the SYS pin and limits the input current to 500mA.
If a short is detected on the ILIM/VSET pin, the device stays in battery-only mode.
| RESISTOR (kΩ) | CURRENT LIMIT | VBATREG (V) | VLOWV (V) |
|---|---|---|---|
| > 180 | ILIM500 | Charge Disabled | |
| 130 | ILIM500 | 4.1 | 3.0 |
| 100 | ILIM1100 | ||
| 75 | ILIM500 | 4.4 | |
| 56 | ILIM1100 | ||
| 43 | ILIM500 | 4.35 | |
| 33 | ILIM1100 | ||
| 24 | ILIM100 | 4.2 | |
| 18 | ILIM500 | ||
| 13 | ILIM1100 | ||
| 9.1 | ILIM500 | 4.05 | |
| 6.8 | ILIM1100 | ||
| 5.1 | ILIM1100 | 3.65 | |
| 3.6 | ILIM500 | 3.6 | |
| 2.4 | ILIM1100 | ||
| < 1.5 | Battery-Only Mode | ||