SLUSG51A October 2025 – August 2026 BQ25692-Q1
PRODUCTION DATA
Typically, the device switches with a fixed frequency. The charger also supports a frequency dithering function to improve EMI performance and help pass IEC-CISPR 22 specification. This dithering function is disabled by default with setting EN_DITHER=00b. Enable the function by setting EN_DITHER=01/10/11b. The switching frequency is not fixed when dithering is enabled. The switching frequency varies within determined range by EN_DITHER setting, 01/10/11b is corresponding to ±2%/4%/6% switching frequency. The larger the selected dithering range, the smaller the EMI noise peak; however, a slightly larger VIN/VSYS capacitor voltage ripple can be generated. Therefore, the dithering frequency range selection is a trade-off between EMI noise peak and VIN/VSYS voltage ripple. Select the lowest dithering range which can pass IEC-CISPR 22 specification. The patented dithering pattern can improve EMI performance from switching frequency and up to 30MHz high frequency range which covers the entire conductive EMI noise range.