SLUSG51A October 2025 – August 2026 BQ25692-Q1
PRODUCTION DATA
The device supports reverse bypass mode to allow VIN = VSYS without regulation and highest efficiency. In reverse bypass mode operating mode, the buck and boost high-side FETs (Q1 and Q4) are both turned on, while the Buck and Boost low-side FETs (Q2 and Q3) remain off. The battery power directly passes through the power stage to the input. The switching losses of MOSFETs and the inductor core loss are eliminated, thereby providing highest efficiency. Enable the reverse bypass mode by setting the EN_REV and EN_BYPASS register bits to 1. Reverse bypass mode requires the RAC_SNS resistor to sense for overcurrent and light-load conditions.
While the device is in reverse bypass mode, the current through RAC_SNS is monitored and compared against the IIN_REV register setting. If the input current exceeds IREV_BYP_OCP (15% above IIN_REV setting) for tBYP_OCP, the device automatically exits bypass mode and returns to PWM regulation mode (switching power stage enabled). The EN_BYPASS bit is cleared back to 0, BYPASS_FLAG bit is set, and an INT pulse is asserted to signal the host if BYPASS_MASK is cleared.
To avoid inrush current false tripping the bypass over-current protection, enter bypass mode when VIN is within 0.5V of VSYS. A typical use case is to first make sure EN_BAT_DETECT = 0, then enable reverse mode (EN_REV = 1), then change the VIN_REV setting to achieve a condition of VIN approximately equal to VSYS, then set EN_BYPASS = 1.
In addition to the internal reverse bypass mode, the device offers external reverse bypass mode for highest efficiency with up-to 5A current. In this case, the BYPDRV pin drives external back-to-back MOSFET to connect VIN directly to SYS. The external reverse bypass mode is enabled by setting EN_REV = EN_EXT_BYPASS = EN_BYPASS = 1. If EN_REV = EN_EXT_BYPASS = 1 while EN_BYPASS = 0, then reverse bypass is not entered. The EN_BYPASS bit determines if bypass mode is enabled. EN_EXT_BYPASS determines if external reverse bypass is enabled while EN_REV = EN_BYPASS = 1. Set EN_EXT_BYPASS before or after the device enters bypass mode through EN_BYPASS.
While device is in external reverse bypass mode, the current through RAC_SNS is monitored. If the RAC_SNS current exceeds IREV_EXTBYP_OCP for tBYP_OCP, the device automatically exits external reverse bypass mode and returns to PWM regulation mode (switching power stage enabled). The EN_BYPASS bit is cleared back to 0, BYPASS_FLAG bit is set, and an INT pulse is asserted to signal the host if BYPASS_MASK is cleared. Note, the EN_EXT_BYPASS bit is not changed.
To avoid inrush current false tripping the bypass over-current protection, enter reverse bypass mode when VIN is within 0.5V of VSYS. Typical use case is to first make sure EN_BAT_DETECT = 0, then enable reverse mode (EN_REV = 1), then change the VIN_REV setting to achieve a condition of VIN approximately equal to VSYS, then set EN_EXT_BYPASS = EN_BYPASS = 1.
A light-load bypass auto exit feature prevents reverse current direction flow during reverse bypass mode. The charger monitors for the input current dropping below IREV_BYP_LL, at which point the charger automatically exits bypass mode and returns to PWM regulation mode. This protection is active during both internal and external bypass modes, but can be disabled by setting EN_BYPASS_LL_EXIT = 0. The EN_BYPASS bit is cleared back to 0, BYPASS_FLAG bit is set, and an INT pulse is asserted to signal the host if BYPASS_MASK is cleared.