SLUSG51A October   2025  – August 2026 BQ25692-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Device Power-On-Reset
      2. 6.3.2  Battery Only Power Up State
      3. 6.3.3  Device HIZ State
      4. 6.3.4  Power Up REGN LDO
      5. 6.3.5  Default VINDPM Setting
      6. 6.3.6  Default Charge Profile Setting With CELL, ICHG and VCHG Pins
      7. 6.3.7  Buck-Boost Converter Operation
        1. 6.3.7.1 Pulse Frequency Modulation (PFM)
        2. 6.3.7.2 Switching Frequency and Dithering Feature
      8. 6.3.8  Forward (Sink) Operation
        1. 6.3.8.1 Power Path Management
          1. 6.3.8.1.1 Dynamic Power Management
            1. 6.3.8.1.1.1 ILIM_HIZ Pin
            2. 6.3.8.1.1.2 Input Current Optimizer (ICO)
          2. 6.3.8.1.2 Maximum Power Point Tracking for Small PV Panel
        2. 6.3.8.2 Battery Charging Management
          1. 6.3.8.2.1 Battery Detection
          2. 6.3.8.2.2 Autonomous Charging Cycle
          3. 6.3.8.2.3 Battery Charging Profile
          4. 6.3.8.2.4 Charging Termination
          5. 6.3.8.2.5 Charging Safety Timer
          6. 6.3.8.2.6 CV Timer
          7. 6.3.8.2.7 Thermistor Qualification
            1. 6.3.8.2.7.1 JEITA Guideline Compliance in Charge Mode
            2. 6.3.8.2.7.2 Cold/Hot Temperature Window in Reverse Mode
        3. 6.3.8.3 Bypass Mode
      9. 6.3.9  Reverse (Source) Mode (USB On-The-Go)
        1. 6.3.9.1 Reverse (Source) Mode Operation
        2. 6.3.9.2 Backup Power Supply Mode
        3. 6.3.9.3 Reverse Bypass Mode
      10. 6.3.10 Status Outputs (STAT and INT)
        1. 6.3.10.1 Power Good Indicator (PG_STAT)
        2. 6.3.10.2 Charging Status Indicator (STAT Pin)
        3. 6.3.10.3 Interrupt to Host ( INT)
      11. 6.3.11 Serial Interface
        1. 6.3.11.1 Data Validity
        2. 6.3.11.2 START and STOP Conditions
        3. 6.3.11.3 Byte Format
        4. 6.3.11.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 6.3.11.5 Target Address and Data Direction Bit
        6. 6.3.11.6 Single Write and Read
        7. 6.3.11.7 Multi-Write and Multi-Read
    4. 6.4 Device Functional Modes
      1. 6.4.1 Host Mode and Default Mode
      2. 6.4.2 Register Bit Reset
  8. 7 Register Map
    1. 7.1 BQ25692Q1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application Design Example
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Capacitors
        3. 8.2.2.3 Buck Mode Input (VIN) Capacitor
        4. 8.2.2.4 Boost Mode Output (VOUT) Capacitor
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Serial Interface

The device uses I2C compatible interface for flexible charging parameter programming and instantaneous device status reporting. I2C is a bi-directional 2-wire serial interface. Only two open-drain bus lines are required: a serial data line (SDA), and a serial clock line (SCL). Consider the devices as controllers or targets when performing data transfers. A controller is a device which initiates a data transfer on the bus and generates the clock signals to permit that transfer. At that time, any device addressed is considered a target.

The device operates as a target device with address 0x6B, receiving control inputs from the controller device like a micro-controller or digital signal processor through the registers defined in Register Map. Registers read outside those defined in the map, return 0xFF. The I2C interface supports standard mode (up to 100kbits/s), fast mode (up to 400kbits/s), and fast mode plus (up to 1Mbit/s). When the bus is free, both lines are HIGH. The SDA and SCL pins are open drain and must be connected to the positive supply voltage using a current source or pull-up resistor.

System Note: All 16-bit registers are defined as Little Endian, with the most-significant byte allocated to the higher address. 16-bit register writes must be done sequentially and programming using the multi-write approach described in Multi-Write and Multi-Read is recommended.