SLUSG51A October 2025 – August 2026 BQ25692-Q1
PRODUCTION DATA
All transactions begin with a START (S) and terminate with a STOP (P). A HIGH to LOW transition on the SDA line while SCL is HIGH defines a START condition. A LOW to HIGH transition on the SDA line when the SCL is HIGH defines a STOP condition.
START and STOP conditions are always generated by the controller. The bus is considered busy after the START condition, and free after the STOP condition. When timeout condition is met, for example START condition is active for more than 2 seconds and there is no STOP condition triggered, the charger I2C communication automatically resets and communication lines are free for another transmission.