SLUSG51A October 2025 – August 2026 BQ25692-Q1
PRODUCTION DATA
When the device powers up from VIN, the LDO turns on when VVIN_OK < VIN < VVIN_OVP and the charger is not in HiZ mode due to EN_HIZ bit =1. When the device is powered from battery only, the LDO is turned on only when operating in reverse mode to minimize battery quiescent current and extend battery life.
The REGN LDO supplies internal bias circuits and the MOSFETs gate drivers. The pull-up rails of TS and STAT can connect to REGN. Use the INT pin pull-up rail as an external voltage source, rather than REGN. This is because at battery only condition, REGN output is not available.