SLUSG51A October 2025 – August 2026 BQ25692-Q1
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive an LED. Disable the STAT pin function using the DIS_STAT bit.
| CHARGING STATE | STAT INDICATOR |
|---|---|
| Charging in progress (including recharge and charging in top-off timer) | LOW |
| Charging complete | HIGH |
| HIZ mode, charge disable | HIGH |
| Battery only mode and OTG mode | HIGH |
| Charge suspend (a fault condition which disable charging) | Blinking at 1Hz |