SLUSG59 February 2026 BQ27Z855
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VREG18 | Regulator output voltage | During device power-up | 1.6 | 1.8 | 2.0 | V |
| After device power-up | 1.74 | 1.8 | 1.86 | |||
| ΔVREG18TEMP(2) | Regulator output change with temperature, ΔVREG18/VREG18 | IREG18 = 1mA | -1.7 | 1.1 | % | |
| ΔVREG18LINE | Line regulation, ΔVREG18/ΔVBAT | IREG18 = 1mA | -0.25 | 0.25 | % | |
| ΔVREG18LOAD | Load regulation, ΔVREG18/ΔIREG18 | IREG18 = 1 to 16mA | -1.5 | 1.0 | % | |
| IREG18_SHORT | Short circuit current limit | VREG18 = 0V | 16 | 65 | mA | |
| VPOR_TH | POR threshold | Rising threshold | 1.55 | 1.75 | 1.90 | V |
| VPOR_HYS | POR hysteresis | 105 | 115 | 125 | mV | |
| VENAB(1) | ENAB pin voltage for device wake-up from SHELF1, SHELF2, or SHUTDOWN state | Active low falling threshold | 0.65 | V | ||
| RENAB(1) | ENAB pin pull-up resistance | 1 | MΩ | |||
| VSTARTUP(1) | Minimum PACK pin voltage for device wake-up from SHELF1, SHELF2, or SHUTDOWN state | 2.0 | V | |||