SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
The BQ27Z855 device supports charge control features using the device's integrated current limiter or when using a smart charger with the BQ27Z855 device in a system.
The device can be configured via firmware to charge a battery or interact with a smart charger in a system. In both configurations, the charging current and charging voltage for the device's integrated current limiter or a smart charger to regulate at are programmable within data flash.