SLUUCG7 April 2024 BQ76922
The 0x0071 DASTATUS1() and 0x0072 DASTATUS2() subcommands provide raw ADC counts in 32-bit format of the cell voltage measurements, as well as the synchronized current measurements taken simultaneously with each cell voltage measurement.
The 32-bit cell voltage counts data has an LSB value of approximately 5 × VREF1 / 223 ≅ 5 × 1.212 V / 223 ≅ 0.722 μV.
The 32-bit current counts data has an LSB value of approximately VREF2 / (5 × 223) ≅ 1.24V / (5 × 223) ≅ 29.56nV.
Cell Voltage and Synchronized Current Counts shows further details.
| Subcommand Address | Bytes Within Block | Name | Unit |
|---|---|---|---|
| 0x0071 | 0–3 | Cell 1 Voltage Cnts | ADC counts |
| 4–7 | Cell 1 Current Cnts | ADC counts | |
| 8–11 | Cell 2 Voltage Cnts | ADC counts | |
| 12–15 | Cell 2 Current Cnts | ADC counts | |
| 16–19 | Cell 3 Voltage Cnts | ADC counts | |
| 20–23 | Cell 3 Current Cnts | ADC counts | |
| 24–27 | Cell 4 Voltage Cnts | ADC counts | |
| 28–31 | Cell 4 Current Cnts | ADC counts | |
| 0x0072 | 0–3 | Cell 5 Voltage Cnts | ADC counts |
| 4–7 | Cell 5 Current Cnts | ADC counts | |
| 8–31 | Reserved | - |