SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | UTINT | Delay | U1 | 0 | 255 | 2 | s |
Description: This parameter sets the Internal Undertemperature Protection delay. When the internal temperature is less than or equal to Protections:UTINT:Threshold for this many seconds, the protection is triggered.