SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | REG1 Config | H1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | REG1V_2 | REG1V_1 | REG1V_0 | REG1_EN |
Description: Configuration options for the voltage regulator output
| Bit | Field | Default | Description |
|---|---|---|---|
| 3–1 | REG1V_2–REG1V_0 | 0 | Selects voltage level for REG1 This setting should not be changed while REG1 is enabled. 0–3 = 1.8V 4 = 2.5V 5 = 3V 6 = 3.3V 7 = 5V |
| 0 | REG1_EN | 0 | Configure default state for REG1 output. This setting is reapplied when initializing after reset or DEEPSLEEP mode. 0 = REG1 Disabled 1 = REG1 Enabled |