SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Shutdown Command Delay | U1 | 0 | 254 | 0 | 0.25s |
Description: When the SHUTDOWN command is received or the RST_SHUT pin is detected high for one second, the device will enter SHUTDOWN after this delay. If the LD pin voltage is still high after this delay, the device will delay entering SHUTDOWN further until that voltage is no longer present.