SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | DSG FET Protections C | U1 | 0x00 | 0xFF | 0xE2 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OCD3 | SCDL | OCDL | RSVD_0 | RSVD_0 | RSVD_0 | HWDF | RSVD_0 |
Description: This bitfield configures which protections will disable the DSG FET. DSG FET action for any non-reserved bits may be individually selected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | OCD3 | 1 | Overcurrent in Discharge 3rd Tier Protection 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
| 6 | SCDL | 1 | Short Circuit in Discharge Latch 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
| 5 | OCDL | 1 | Overcurrent in Discharge Latch 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |
| 1 | HWDF | 1 | Host Watchdog Fault 0 = DSG FET is not disabled when protection is triggered. 1 = DSG FET is disabled when protection is triggered. |